7L51084511 PP-RCT Verschraubung D32
Bänninger
4 PP-RCT
4.02 Fittings socket-welding
Unions
Powered by
CAD模型選擇
{baenninger/4_pp_rct/4_02_fittings_socket/4_02_06/br_pp_rct_rg_lfb_verschraubung_ig_zyl.prj},{NB=7L51084511 PP-RCT Verschraubung D32 (High)},{ARTNR=7L51084511},{LOG=High},{DXRP=32 x 3/4\"},{G=1\"},{D=43},{L=105},{KZ=87},{SW1=44},{SW2=37},{SW3=34},{KD=32},{DS=21},{R=3/4},{RT1=26.441},{G1=33.249},{LA=104.5},{KZ1=86.5},{KL1=15},{KL2=42.0},{KL3=16.5},{KL4=3.0},{KDI=22.0},{KDI1=20.5},{KDI2=20.5},{T=18.0},{GW=0.340},{VE1=-},{VE2=2},{GTIN=4041941078280},{CERT1=●},{CERT2=},{ZN=},{WERK=PP-RCT},{PRODUCT=Verschraubung},{DSW1=23.250},{R1=15.258},{R2=3.000},{DSW2=23.000},{LH2=9},{DG=14.850},{LSW2=31.900},{D1SW2=3.000},{D2SW2=16.900},{D3SW2=17.500},{LS=14.945},{R3=2.500},{L1=31.000},{L2=56.000},{DSW3=18.000},{SW3L=9.500}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 10
HELP_VARIABLE
Company
Bänninger
Description
BR PP-RCT-Bronze/LFB Transition-Union female-thread-cyl flat-gasket-EPDM green
Bill of material
7L51084511 PP-RCT Verschraubung D32
ARTNR
Artikel Nr.
7L51084511
7L51084511
LOG
Level of detail
High
Medium
High
Medium
DXRP
d x Rp
32 x 3/4"
32 x 3/4"
G
1"
1"
mm
D
43
43
mm
L
105
105
mm
KZ
z
87
87
mm
SW1
44
44
mm
SW2
37
37
mm
SW3
34
34
mm
GW
Gewicht
0.340
0.340
kg
VE1
PU1
-
VE2
PU2
2
2
GTIN
4041941078280
4041941078280
CERT1
DINplus P1R0341
●
●
CERT2
DINplus P1R0342
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求