7RG1060H11 PP-RCT Ventil D20
Bänninger
4 PP-RCT
4.02 Fittings socket-welding
Valves
Powered by
CAD模型選擇
{baenninger/4_pp_rct/4_02_fittings_socket/4_02_11/br_pp_rct_ms_ventil_geradsitz_handrad.prj},{NB=7RG1060H11 PP-RCT Ventil D20 (High)},{ARTNR=7RG1060H11},{LOG=High},{KD=20},{G=3/4},{D=29},{L=75},{H=83},{KZ=46},{GW=0.290},{VE1=-},{VE2=40},{GTIN=4041941075258},{CERT1=●},{CERT2=●},{CERT3=●},{CERT4=●},{ZN=1.8090B-6},{WERK=PP-RCT},{PRODUCT=Ventil},{DI=9.250},{G1=26.441}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 3
HELP_VARIABLE
Company
Bänninger
Description
BR PP-RCT-Brass Valve straight with hand wheel green
Bill of material
7RG1060H11 PP-RCT Ventil D20
ARTNR
Artikel Nr.
7RG1060H11
7RG1060H11
LOG
Level of detail
High
Medium
High
Medium
KD
d
20
20
mm
G
3/4
Inch
D
29
29
mm
L
75
mm
H
83
mm
KZ
z
46
46
mm
GW
Gewicht
0.290
0.290
kg
VE1
PU1
-
VE2
PU2
40
40
GTIN
4041941075258
4041941075258
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求