目錄: Bahr Modultechnik
Created: 12.12.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bahr Modultechnik
DST120P1000000425(Q=152)
Bahr Modultechnik
Positioning systems
Rail guide positioning systems DS
Powered by
CAD模型選擇
{bahr_modultechnik/1_positioning_systems/1_8_ds_rail/dst_dsk_p_asmtab.prj},{NB=DST120P1000000425(Q=152)(200,0)},{TYP=DST/K 120 P},{BG=120},{Q=152},{HUB=200},{HUBST=0.00},{SP=T},{SPA=1.000},{FPA=0},{STA=0.000},{AV=0.000},{SAW=0},{SGK=},{ASM=},{INFO=Produktdatenblatt},{A=120},{B=96},{C=39},{D=47},{E=78},{F=42},{G=42},{H=10},{I=67},{J=82},{K=79},{M=M 5},{N=M 6},{O=M 6},{P=12},{R=3x3x25},{S=10 h6 x 27},{T=M 6},{TT=6},{U=120},{X=106},{Y=40},{Z=11.5},{GG=3.67},{G1=1.05},{DPL=6},{YW=40},{PPATH=assemblies/dst_dsk_p_asmtpl.prj},{LMAX2=1600},{QMAX2=32.0},{M1=M6 x 8},{XV=10}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 3
HELP_VARIABLE
Company
Bahr Modultechnik
Description
Positioning system DST/DSK 120 P, 160 P, 200 P (Spindle drives) - Rail guide positioning systems DS
Bill of material
DST120P1000000425(Q=152)
TYP
Type designation
DST/K 120 P
DST/K 120 P
BG
Size
120
120
Q
Carriage length
mm
Enter value for Q
Carriage length
mm
cm
inch
ft
確定
HUB
stroke
mm
Enter value for HUB
stroke
mm
cm
inch
ft
確定
HUBST
Carriage position
mm
Enter value for HUBST
Carriage position
mm
cm
inch
ft
確定
SP
Spindle
Trapezoidal thread
Ballscrew
Trapezoidal thread
Ballscrew
SPA
Selection of screw
right hand (Standard)
left hand (Ballscrew by inquiry)
right hand (Standard)
left hand (Ballscrew by inquiry)
FPA
Choice of guide body profile
with cover profile ✔
with cover profile
with cover profile
without cover profile
without cover profile
STA
Choice of carriages
Version 0 ✔
Version 0
Version 0
Version 1
Version 1
AV
Drive version
one shaft (locating bearing side)
one shaft (non-locating bearing side)
shaft on both sides
one shaft (locating bearing side)
one shaft (non-locating bearing side)
shaft on both sides
SAW
Selection of screw
18x4
18x8
18x4
18x8
SGK
Ballscrew pitch accuracy
only for Ballscrew
only for Ballscrew
ASM
End play of ball nut
only for Ballscrew
only for Ballscrew
L
Basic length
225
225
mm
CNSORDERNO
Order number
DST120P1000000425(Q=152)
DST120P1000000425(Q=152)
INFO
Data sheet
Product datasheet
LMAX
Total length
425
425
mm
A
Breite
120
120
mm
C
Height
39
39
mm
D
Diameter
47
47
mm
E
Distance
78
78
mm
F
Distance
42
42
mm
G
Distance
42
42
mm
H
Distance
10
10
mm
I
Height
67
67
mm
J
Height
82
82
mm
K
Height
79
79
mm
M
for
M 5
M 5
N
for
M 6
M 6
O
for
M 6
M 6
P
Breite
12
12
mm
R
Key
3x3x25
3x3x25
S
Ø x length
10 h6 x 27
10 h6 x 27
T
Thread
M 6
M 6
U
Height
120
120
mm
V
Länge
142
142
mm
X
Distance
106
106
mm
Y
Distance
40
40
mm
Z
Breite
11.5
11.5
mm
GG
Basic weight
3.67
3.67
kg
G1
Weight per 100 mm
1.05
1.05
kg
M1
Threaded holes
M6 x 8
M6 x 8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求