023083
Baldor Reliance
Dodge
Bearings
Type E Tapered Roller Bearings
Powered by
CAD模型選擇
{baldor/dodge/bearings/e_type/wstu_asmtab.prj},{NB=023083},{SS=1-15/16},{BORE=3.50},{SS1=1.937500},{PN=023083},{DESCRIPTION=WSTU-E-115R},{FRAME=CP400},{A=3-1/2},{A1=3.5000000},{B=6-5/16},{B1=6.3125000},{C=11/16},{C1=0.6875000},{D=3-3/4},{D1=3.7500000},{E=3-15/16},{E1=3.937500},{F=1},{F1=1.000000},{G=15/16},{G1=0.937500},{H=3/4},{H1=0.7500000},{J=3-5/16},{J1=3.3125000},{K=1-15/16},{K1=1.937500},{L=3-7/16},{L1=3.4375000},{M=4},{M1=4.000000},{N=4-3/4},{N1=4.750000},{T=2-7/16},{T1=2.4375000},{CS=3/8-16},{NDM=0.3750},{KDM=0.3070},{PPATH=wstu_templ.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 17
HELP_VARIABLE
Company
Baldor Reliance
Description
Wide Slot Take Up Expansion - Type E Wide Slot Take-Up Bearing -Inch
Bill of material
023083
SS
Shaft Size
1-15/16
1-15/16
Inch
PN
Part No.
023083
023083
DESCRIPTION
Description
WSTU-E-115R
WSTU-E-115R
A
3-1/2
3-1/2
Inch
B
6-5/16
6-5/16
Inch
C
11/16
11/16
Inch
D
3-3/4
3-3/4
Inch
E
3-15/16
3-15/16
Inch
F
Screw Diameter
1
1
Inch
G
15/16
15/16
Inch
H
3/4
3/4
Inch
J
3-5/16
3-5/16
Inch
K
1-15/16
1-15/16
Inch
L
3-7/16
3-7/16
Inch
M
4
4
Inch
N
4-3/4
4-3/4
Inch
T
2-7/16
2-7/16
Inch
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求