053763
Baldor Reliance
Dodge
Bearings
Eccentric Collar
SXV Normal Duty
Flanges
3 Bolt Flanges
Powered by
CAD模型選擇
{baldor/dodge/bearings/eccentric_collar/sxv_normal_duty/flanges/3_bolt_flanges/lf_sxv_hi_asmtab.prj},{NB=053763},{SERIES=207},{SS=1-3/8},{SS1=1.375000},{PN=053763},{DESCRIPTION=LF-SXV-106},{W=1.86},{LF=RE-LUBE},{LF1=1},{BOD=2.8346},{BW=0.7480},{GH=0.375000},{A=1.53},{A1=1.530000},{B=4.81},{B1=4.810000},{C=1.72},{C1=1.720000},{D=3.94},{D1=3.940000},{G=0.41},{G1=0.410000},{H=0.50},{H1=0.500000},{J=0.65},{J1=0.650000},{L=2.13},{L1=2.130000},{M=2.41},{M1=2.410000},{N=2.14},{N1=2.140000},{CAPS=3065},{CAPD=5759},{PPATH=1/../lf_sxv_hi_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 7
HELP_VARIABLE
Company
Baldor Reliance
Description
Eccentric Collar Intermediate Duty LF Three-Bolt Flange Inch Bore - SXV 3 Bolt Flange Bearings -(Normal Duty) -Re-Lube and No-Lube
Bill of material
053763
SERIES
Series
207
207
SS
Shaft Size
1-3/8
1-3/8
Inch
PN
Part No.
053763
053763
DESCRIPTION
Description
LF-SXV-106
LF-SXV-106
W
Weight
1.86
1.86
lbs
LF
Lubrication Feature
RE-LUBE
RE-LUBE
A
1.53
1.53
Inch
B
4.81
4.81
Inch
C
1.72
1.72
Inch
D
3.94
3.94
Inch
G
0.41
0.41
Inch
H
0.50
0.50
Inch
J
0.65
0.65
Inch
L
2.13
2.13
Inch
M
2.41
2.41
Inch
N
2.14
2.14
Inch
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求