129700
Baldor Reliance
Dodge
Bearings
Grip Tight Adapter Ball Bearings
GRIP TIGHT 4 Bolt Flanges
Powered by
CAD模型選擇
{baldor/dodge/bearings/grip_tight/4bolt_flanges/f4b_gtmai_asmtab.prj},{NB=129700},{SERIES=211},{SS=1-15/16},{BOD=3.9370},{PN=129700},{DESCRIPTION=F4B-GTMAH-115},{LUBE=},{WEIGHT=11.1},{A=1-59/64},{A1=1.922},{B=6-1/2},{B1=6.500},{C=2-9/64},{C1=2.141},{D=5-1/8},{D1=5.125},{F=5/8},{F1=0.625},{H=11/16},{H1=0.688},{J=33/64},{J1=0.516},{L=3-1/4},{L1=3.250},{N=3-1/4},{N1=3.250},{Z=2-7/64},{Z1=2.109},{INFO=Infotext},{PPATH=f4b_gtmai_templ.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 8
HELP_VARIABLE
Company
Baldor Reliance
Description
Grip Tight Medium Duty Air-handling Four-Bolt Flange - GTMAH Air Handling Medium Duty 4 Bolt Flange Bearings
Bill of material
129700
SERIES
Series
211
211
SS
Shaft Size
1-15/16
1-15/16
Inch
PN
Part No.
129700
129700
DESCRIPTION
Description
F4B-GTMAH-115
F4B-GTMAH-115
A
1-59/64
1-59/64
Inch
B
6-1/2
6-1/2
Inch
C
2-9/64
2-9/64
Inch
D
5-1/8
5-1/8
Inch
F
Bolt Diameter
5/8
5/8
H
11/16
11/16
Inch
J
33/64
33/64
Inch
L
3-1/4
3-1/4
Inch
N
3-1/4
3-1/4
Inch
Z
2-7/64
2-7/64
Inch
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求