129631
Baldor Reliance
Dodge
Bearings
Grip Tight Adapter Ball Bearings
GRIP TIGHT Flanged Brackets
Powered by
CAD模型選擇
{baldor/dodge/bearings/grip_tight/flanged_brackets/fb_gtez_pcr_asmtab.prj},{NB=129631},{SERIES=206},{SS=1-3/16},{PN=129631},{DESCRIPTION=FB-GTEZ-103-PCR},{LUBE=},{WEIGHT=1.67},{BOD=2.4409},{A=1-39/64},{A1=1.609000},{B=5-31/64},{B1=5.484000},{C=1-53/64},{C1=1.828000},{D=1-7/8},{D1=1.875000},{E=2-1/16},{E1=2.063000},{F=3/8},{FMAJ=0.625},{FMIN=0.391},{G=1-1/4},{G1=1.250000},{H=39/64},{H1=0.609000},{I=3-7/8},{I1=3.875000},{J=3-13/64},{J1=3.203000},{K=1-1/4},{K1=1.250000},{L=2},{L1=2.000000},{Z=1-25/32},{Z1=1.781000},{INFO=Infotext},{PPATH=fb_gtez_pcr_templ.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 6
HELP_VARIABLE
Company
Baldor Reliance
Description
Grip Tight Flange Bracket - Polymer Housing, Corrosion Resistant Insert Inch Bore - GTEZ Normal Duty Polymer Housed Flanged Bracketed Bearings
Bill of material
129631
SERIES
Series
206
206
SS
Shaft Size
1-3/16
1-3/16
Inch
PN
Part No.
129631
129631
DESCRIPTION
Description
FB-GTEZ-103-PCR
FB-GTEZ-103-PCR
A
1-39/64
1-39/64
Inch
B
5-31/64
5-31/64
Inch
C
1-53/64
1-53/64
Inch
D
1-7/8
1-7/8
Inch
E
2-1/16
2-1/16
Inch
F
Bolt Diameter
3/8
3/8
Inch
G
1-1/4
1-1/4
Inch
H
39/64
39/64
Inch
I
3-7/8
3-7/8
Inch
J
3-13/64
3-13/64
Inch
K
1-1/4
1-1/4
Inch
L
2
2
Inch
Z
1-25/32
1-25/32
Inch
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求