129294
Baldor Reliance
Dodge
Bearings
Grip Tight Adapter Ball Bearings
GRIP TIGHT Pillow Blocks
Powered by
CAD模型選擇
{baldor/dodge/bearings/grip_tight/pillow_blocks/tb_gtez_asmtab.prj},{NB=129294},{SERIES=205},{BOD=52},{SS=25},{PN=129294},{DESCRIPTION=TB-GTEZ-25M-PCR},{LUBE=},{WEIGHT=0.47},{A=36.9},{B=82.6},{C=38.1},{D=50.8},{J=73.4},{L=45.6},{M=36.5},{N=10.3},{R=M10x1.5},{S=24.2},{Z=24.2},{RO=10},{RK=8.376},{PPATH=tb_gtez_templ.prj},{INFO=infotext}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
Company
Baldor Reliance
Description
Grip Tight Tapped Base - Polymer Housing, Corrosion Resisitant Insert Metric Bore - GTEZ Normal Duty Polymer Housed Tapped Base Pillow Blocks
Bill of material
129294
SERIES
Series
205
205
SS
Shaft Size
25
25
mm
PN
Part No.
129294
129294
DESCRIPTION
Description
TB-GTEZ-25M-PCR
TB-GTEZ-25M-PCR
A
36.9
36.9
mm
B
82.6
82.6
mm
C
38.1
38.1
mm
D
50.8
50.8
mm
J
73.4
73.4
mm
L
45.6
45.6
mm
M
36.5
36.5
mm
N
(Min. Thd. Depth)
10.3
10.3
mm
R
(Bolt Hole Threads)
M10x1.5
M10x1.5
mm
S
24.2
24.2
mm
Z
24.2
24.2
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求