129295
Baldor Reliance
Dodge
Bearings
Grip Tight Adapter Ball Bearings
GRIP TIGHT Pillow Blocks
Powered by
CAD模型選擇
{baldor/dodge/bearings/grip_tight/pillow_blocks/tb_gtez_asmtab_i.prj},{NB=129295},{SERIES=206},{BOD=2.4409},{SS=1-3/16},{SS1=1.187500},{PN=129295},{DESCRIPTION=TB-GTEZ-103-PCR},{LUBE=},{WEIGHT=1.69},{A=1-39/64},{A1=1.609375},{B=4-3/8},{B1=4.375000},{C=1-37/64},{C1=1.578125},{D=3},{D1=3.000000},{J=3-3/8},{J1=3.375000},{L=2},{L1=2.000000},{M=1-11/16},{M1=1.687500},{N=29/64},{N1=0.453125},{R=7/16-14},{S=1-5/64},{S1=1.078125},{Z=1-1/32},{Z1=1.031250},{RO=0.4375},{RK=0.3600},{INFO=Infotext},{PPATH=tb_gtez_templ_i.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 6
HELP_VARIABLE
Company
Baldor Reliance
Description
Grip Tight Tapped Base - Polymer Housing, Corrosion Resisitant Insert Inch Bore - GTEZ Normal Duty Polymer Housed Tapped Base Pillow Blocks
Bill of material
129295
SERIES
Series
206
206
SS
Shaft Size
1-3/16
1-3/16
Inch
PN
Part No.
129295
129295
DESCRIPTION
Description
TB-GTEZ-103-PCR
TB-GTEZ-103-PCR
A
1-39/64
1-39/64
Inch
B
4-3/8
4-3/8
Inch
C
1-37/64
1-37/64
Inch
D
3
3
Inch
J
3-3/8
3-3/8
Inch
L
2
2
Inch
M
1-11/16
1-11/16
Inch
N
(Min. Thd. Depth)
29/64
29/64
Inch
R
(Bolt Hole Threads)
7/16-14
7/16-14
S
1-5/64
1-5/64
Inch
Z
1-1/32
1-1/32
Inch
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求