128221
Baldor Reliance
Dodge
Bearings
Grip Tight Adapter Ball Bearings
Related Products
Powered by
CAD模型選擇
{baldor/dodge/bearings/grip_tight/rp/ec_bodi.prj},{NB=128221I},{SERIES=215},{SSGT=2-15/16},{SSGTM=2-11/16},{PN=128221},{DESCRIPTION=EC-215},{WEIGHT=0.4},{A=5-3/32},{A1=5.094},{B=4-31/64},{B1=4.484},{C=2-29/64},{C1=2.453},{D=4-3/4},{D1=4.750},{EMIN=4.940},{EMAX=4.944},{F=2-7/8},{F1=2.875}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
Company
Baldor Reliance
Description
Ball Bearing End Covers for Mounted Units 214 Series & Larger Inch Bore - Ball Bearing End Covers for Mounted Units 214 Series And Larger
Bill of material
128221
SERIES
Series
215
215
SSGT
Shaft Size For GT
2-15/16
2-15/16
Inch
SSGTM
Shaft Size For GTM
2-11/16
2-11/16
Inch
PN
Part no.
128221
128221
DESCRIPTION
Description
EC-215
EC-215
A
5-3/32
5-3/32
Inch
B
4-31/64
4-31/64
Inch
C
2-29/64
2-29/64
Inch
D
4-3/4
4-3/4
Inch
EMIN
Emin
4.940
4.940
Inch
EMAX
Emax
4.944
4.944
Inch
F
2-7/8
2-7/8
Inch
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求