071150
Baldor Reliance
Dodge
Bearings
Imperial Spherical Roller Bearings
Imperial E Type
Powered by
CAD模型選擇
{baldor/dodge/bearings/imperial/imperiale/ep2b_ip_hci_asmtab.prj},{NB=071150},{SS=2-3/16},{SS1=2.187500},{TYPE=E},{PN1=071129},{PN2=071150},{DES1=EP2B-IP-203R},{EF=Non-Expansion Type},{EF1=1},{ST=Contact Seal},{ST1=1},{A=3.03},{A1=3.0300000},{B=9.62},{B1=9.6200000},{C=2.56},{C1=2.5600000},{DMIN=7.63},{DMIN1=7.6300000},{DMAX=7.88},{DMAX1=7.8800000},{F=5/8},{F1=0.6250000},{G=0.88},{G1=0.880000},{H=1.5},{H1=1.5000000},{J=5},{J1=5.000000},{L=3.50},{L1=3.5000000},{M=2.50},{M1=2.500000},{R=1.06},{R1=1.060000},{S=1.97},{S1=1.970000},{X=0.25},{X1=0.250000},{Y=0.025},{Z=2.6},{Z1=2.600000},{BORE=3.9370},{PPATH=ep2b_ip_hci_templ.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 21
HELP_VARIABLE
Company
Baldor Reliance
Description
Imperial - IP Pillow Block with Type E Dimensions 1-3/8 thru 2-3/16 inch 2-Bolt Trident Seal Expansion - Imperial/E 2 Bolt Piliow Block Bearings
Bill of material
071150
SS
Shaft Size
2-3/16
2-3/16
Inch
TYPE
Expansion Type
Expansion
Non-Expansion
Expansion
Non-Expansion
PN
Part No.
071150
071150
DESCRIPTION
Description
EP2B-IP-203RE
EP2B-IP-203RE
ST
Seal Type
Contact Seal
A
3.03
3.03
Inch
B
9.62
9.62
Inch
C
2.56
2.56
Inch
DMIN
Dmin
7.63
7.63
Inch
DMAX
Dmax
7.88
7.88
Inch
F
Bolt Diameter
5/8
5/8
Inch
G
0.88
0.88
Inch
H
1.5
1.5
Inch
J
5
5
Inch
L
3.50
3.50
Inch
M
2.50
2.50
Inch
R
1.06
1.06
Inch
S
1.97
1.97
Inch
X
Total Expansion
0.25
0.25
Inch
Y
0.025
0.025
Inch
Z
2.6
2.6
Inch
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求