071868
Baldor Reliance
Dodge
Bearings
Imperial Spherical Roller Bearings
Imperial E Type
Powered by
CAD模型選擇
{baldor/dodge/bearings/imperial/imperiale/sep2b_ip_106_203_r_asmtab.prj},{NB=071868},{SS=1-11/16},{SS1=1.687500},{TYPE=N},{PN1=071868},{PN2=071889},{DESCRIPTIONS=SEP2B-IP-111R},{ST=Contact Seal},{ST1=1},{BORE=3.3465},{A=2.81},{A1=2.810},{B=7.88},{B1=7.880},{C=2.38},{C1=2.380},{DMIN=5.70},{DMIN1=5.700},{DMAX=6.50},{DMAX1=6.500},{F=1/2},{F1=0.500},{G=1.02},{G1=1.020},{H=1.25},{H1=1.250},{J=4.26},{JJ=4.260},{L=3.000},{L1=3.000},{M=2.125},{M1=2.125},{R=0.98},{R1=0.980},{S=1.83},{S1=1.830},{X=0.19},{X1=0.190},{Y=0.02},{Y1=0.020},{Z=2.08},{Z1=2.080},{PPATH=sep2b_ip_106_203_r_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 10
HELP_VARIABLE
Company
Baldor Reliance
Description
Steel Imperial-HD Pillow Block 2-Bolt with Type E Dimensions Non-Expansion 106-203 - Steel Imperial/E 2 Bolt Pillow Block-Inch-106-203
Bill of material
071868
SS
Shaft Size
1-11/16
1-11/16
Inch
TYPE
Type Selection
Non-Expansion
Expansion
Non-Expansion
Expansion
PN
Part No.
071868
071868
EF
Expansion Feature
Non-Expansion
ST
Seal Type
Contact Seal
DESCRIPTION
Description
SEP2B-IP-111R
SEP2B-IP-111R
A
2.81
2.81
Inch
B
7.88
7.88
Inch
C
2.38
2.38
Inch
DMIN
5.70
5.70
Inch
DMAX
6.50
6.50
Inch
F
1/2
1/2
Inch
G
1.02
1.02
Inch
H
1.25
1.25
Inch
J
4.26
4.26
Inch
L
3.000
3.000
Inch
M
2.125
2.125
Inch
R
0.98
0.98
Inch
S
1.83
1.83
Inch
X
0.19
0.19
Inch
Y
0.02
0.02
Inch
Z
2.08
2.08
Inch
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求