069367
Baldor Reliance
Dodge
Bearings
Imperial Spherical Roller Bearings
Powered by
CAD模型選擇
{baldor/dodge/bearings/imperial/wstu_ip_i_asmtab.prj},{NB=069367},{SS=4},{SS1=4.00},{BORE=7.0866},{PN=069367},{DESCRIPTION=WSTU-IP-400R},{EF=Non-Expansion},{EF1=1},{ST=Contact Seal},{ST1=1},{A=4.82},{A1=4.820000},{B=12-9/16},{B1=12.5625},{C=2-1/16},{C1=2.06250},{D=7},{D1=7.000},{E=8-3/8},{E1=8.3750},{F=2-1/8},{F1=2.125},{G=2-1/16},{G1=2.0625},{H=2-1/8},{H1=2.125},{J=6},{J1=6.0000},{K=3-3/8},{K1=3.3750},{L=6.15},{L1=6.15000},{M=8-5/8},{M1=8.6250},{N=9-7/16},{N1=9.4375},{R=4-51/64},{R1=4.796875},{S=3.173},{S1=3.173000},{T=3-7/16},{T1=3.43750},{X=5/16},{X1=0.3125000},{Y=0.025},{Z=4-1/2},{Z1=4.500000},{PPATH=wstu_ip_i_templ.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 56
HELP_VARIABLE
Company
Baldor Reliance
Description
Imperial - IP Wide Slot Take-Up - Imperial Wide Slot Take-Up Bearings
Bill of material
069367
SS
Shaft Size
4
4
Inch
PN
Part No.
069367
069367
DESCRIPTION
Description
WSTU-IP-400R
WSTU-IP-400R
EF
Expansion Feature
Non-Expansion
Non-Expansion
ST
Seal Type
Contact Seal
A
4.82
4.82
Inch
B
12-9/16
12-9/16
Inch
C
2-1/16
2-1/16
Inch
D
7
7
Inch
E
8-3/8
8-3/8
Inch
F
Bolt Diameter
2-1/8
2-1/8
Inch
G
2-1/16
2-1/16
Inch
H
2-1/8
2-1/8
Inch
J
6
6
Inch
K
3-3/8
3-3/8
Inch
L
6.15
6.15
Inch
M
8-5/8
8-5/8
Inch
N
9-7/16
9-7/16
Inch
R
4-51/64
4-51/64
Inch
S
3.173
3.173
Inch
T
3-7/16
3-7/16
Inch
X
Total Expansion
5/16
5/16
Inch
Y
0.025
0.025
Inch
Z
4-1/2
4-1/2
Inch
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求