136804
Baldor Reliance
Dodge
Bearings
SC Setscrew
Flanges
3 Bolt Flanges
Powered by
CAD模型選擇
{baldor/dodge/bearings/setscrew/flanges/3bolt_flanges/fb_scez_shss_hi_asmtab.prj},{NB=136804},{SERIES=206},{SS=1-1/4},{SS1=1.250000},{PN=136804},{DESCRIPTION=FB-SCEZ-104S-SHSS},{W=1.95},{BOD=2.4409},{A=1.52},{B=5.31},{C=1.59},{D=1.88},{E=2.06},{F=3/8},{F1=0.375000},{G=1.25},{H=0.38},{I=3.75},{J=3.12},{K=1.14},{L=1.57},{M=2.75},{CAPS=2250},{CAPD=4368},{PPATH=fb_scez_shss_hi_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 8
HELP_VARIABLE
Company
Baldor Reliance
Description
Set Screw Flange Bracket Inch Bore - Stainless Housing, Stainless Steel Insert - SC 3 Bolt Flange Bearings -(Normal Duty) -Polymer Housed -Corrosion Resistant Insert -E-Z KLEEN
Bill of material
136804
SERIES
Series
206
206
SS
Shaft Size
1-1/4
1-1/4
Inch
PN
Part No.
136804
136804
DESCRIPTION
Description
FB-SCEZ-104S-SHSS
FB-SCEZ-104S-SHSS
W
Weight
1.95
1.95
lbs
A
1.52
1.52
Inch
B
5.31
5.31
Inch
C
1.59
1.59
Inch
D
1.88
1.88
Inch
E
2.06
2.06
Inch
F
Bolt Diameter
3/8
3/8
G
1.25
1.25
Inch
H
0.38
0.38
Inch
I
M
3.75
3.75
Inch
J
3.12
3.12
Inch
K
1.14
1.14
Inch
L
1.57
1.57
Inch
M
2.75
2.75
Inch
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求