033693
Baldor Reliance
Dodge
Bearings
Sleeve Bearings - Solidlube
Pillow Blocks
Powered by
CAD模型選擇
{baldor/dodge/bearings/solid_lube/pillow_blocks/p2b_lm8_asmtab.prj},{NB=033693},{SS=1},{BOD=1.80000},{SS1=1.00000},{PN=033693},{DESCRIPTION=P2B-LM8-100},{WEIGHT=.22},{A=1},{A1=1.00000},{B=4},{B1=4.00000},{C=1-7/32},{C1=1.21875},{D=3},{D1=3.00000},{F=3/8},{F1=0.37500},{G=9/16},{G1=0.56250},{H=5/32},{H1=0.15625},{J=2-1/16},{J1=2.06250},{M=1-1/16},{M1=1.06250},{R=1/2},{R1=0.50000},{S=1/2},{S1=0.50000},{PPATH=p2b_lm8_1_templ.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
Company
Baldor Reliance
Description
Sleeve Bearings - SOLIDLUBE 3/4 thru 1-1/2 LM800 Pillow Blocks - SOLIDLUBE
Bill of material
033693
SS
Shaft SIze
1
1
Inch
PN
Part Number
033693
033693
DESCRIPTION
Description
P2B-LM8-100
P2B-LM8-100
WEIGHT
Weight
.22
.22
lbs
A
1
1
Inch
B
4
4
Inch
C
1-7/32
1-7/32
Inch
D
3
3
Inch
F
Bolt Diameter
3/8
Inch
G
9/16
Inch
H
5/32
Inch
J
2-1/16
2-1/16
Inch
M
1-1/16
1-1/16
Inch
R
1/2
1/2
Inch
S
1/2
1/2
Inch
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求