033987
Baldor Reliance
Dodge
Bearings
Sleeve Bearings - Solidlube
Pillow Blocks
Powered by
CAD模型選擇
{baldor/dodge/bearings/solid_lube/pillow_blocks/p2b_lt10_asmtab.prj},{NB=033987},{SERIES=207},{BOD=2.82800},{SS=1-7/16},{SS1=1.43750},{PN=033987},{DESCRIPTION=P2B-LT10-107},{WEIGHT=3.8},{A=1-5/16},{A1=1.312500},{B=6-1/2},{B1=6.50000},{C=1-3/4},{C1=1.75000},{DMIN=4-11/16},{DMIN1=4.68750},{DMAX=5-7/16},{DMAX1=5.43750},{F=1/2},{F1=0.50000},{G=15/16},{G1=0.93750},{H=23/32},{H1=0.71875},{J=3-3/4},{J1=3.75000},{L=2-1/8},{L1=2.12500},{M=1-7/8},{M1=1.87500},{PPATH=p2b_lt10_bodi_templ.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 19
HELP_VARIABLE
Company
Baldor Reliance
Description
Sleeve Bearings - SOLIDLUBE 3/4 thru 3 LT1000 Pillow Blocks - SOLIDLUBE
Bill of material
033987
SERIES
Series
207
207
SS
Shaft Size
1-7/16
1-7/16
Inch
PN
Part Number
033987
033987
DESCRIPTION
Description
P2B-LT10-107
P2B-LT10-107
WEIGHT
Weight
3.8
3.8
lbs
A
1-5/16
1-5/16
Inch
B
6-1/2
6-1/2
Inch
C
1-3/4
1-3/4
Inch
DMIN
4-11/16
4-11/16
Inch
DMAX
5-7/16
5-7/16
Inch
F
Bolt Diameter
1/2
1/2
Inch
G
15/16
15/16
Inch
H
23/32
23/32
Inch
J
3-3/4
3-3/4
Inch
L
2-1/8
2-1/8
Inch
M
1-7/8
1-7/8
Inch
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Измерение
2D
Загрузка CAD-моделей
Создать CAD
Создайте техническое описание в формате PDF
Запрос о покупке