SRA481BCN56C1.41A1SI1.125n/an/an/an/a0
Baldor Reliance
Dodge
Gearing
quantis
Inch catalog
ILH Single
Powered by
CAD模型選擇
{baldor/dodge/gear/quantis/quantis_inch/ilh_single/ilh_sr_asmtab.prj},{NB=SRA481BCN56C1.41A1SI1.125n/an/an/an/a0},{SDISTD=1.1250},{SDIOPT=1.6250},{SDMSTD=25.0000},{SDMOPT=40.0000},{HISTD=1.3750},{HIOPT=1.3750},{HMSTD=35.0000},{HMOPT=35.0000},{H1=2.170},{UF=2.170},{SDI=1.575},{SDM=40.000},{IDNR=2},{PT=H},{US=48},{NCC='56C','140TC','180TC'},{NCC3='56C','140TC','180TC'},{N3PC='56C','140TC','180TC'},{N3PC3='56C','140TC','180TC'},{ICC='71D','80D','90D','100D','112D'},{ICC3='71D','80D','90D','100D'},{I3PC='80D','90D','100D','112D'},{I3PC3='80D','90D','100D'},{RS=1},{OC=B},{IC=C},{MT=N},{MF=56C},{RATIO=1.41},{MP=A1},{OSBT=S},{OSBD=I},{OSBDIA=1.125},{OFT=n/a},{OFD=n/a},{BT=n/a},{LTB=n/a},{LMRB=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
Company
Baldor Reliance
Description
In-Line Helical Gear Reducer - Single Reduction - Quantis ILH
Bill of material
SRA481BCN56C1.41A1SI1.125n/an/an/an/a0
US
Unit Size
48
48
RS
Reduction Stage
Single
Single
OC
Output Configuration
Foot Mounted
Flange/Shaft Mounted
Foot Mounted
Flange/Shaft Mounted
IC
Input Configuration
Clamp Collar
3 Piece Coupled
Integral Gearmotor
Separate
Clamp Collar
3 Piece Coupled
Integral Gearmotor
Separate
MT
Motor Type/Input Shaft Dimension
NEMA
IEC
NEMA
IEC
MF
Motor Frame/Separate Group
56C
140TC
180TC
56C
140TC
180TC
RATIO
Ratio
MP
Mounting Position
A1
A2
A3
A4
A5
A6
A1
A2
A3
A4
A5
A6
OSBT
Output Shaft Type
Single Extension Solid Shaft
Single Extension Solid Shaft
OSBD
Output shaft Bore Dimension
Inch
Metric
Inch
Metric
OSBDIA
Output Shaft/Bore Diameter
1.125
1.125
OFT
Output Flange Type
n/a
n/a
OFD
Output Flange Diameter
n/a
n/a
BT
Brake
n/a
n/a
LTB
Location of Terminal Box
n/a
n/a
LMRB
Location of Manual Release of Brakes
n/a
n/a
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求