905090A-0.21-1-0
Baldor Reliance
Dodge
Gearing
Powered by
CAD模型選擇
{baldor/dodge/gear/ta2_motor_ma.prj},{NB=905090A-0.21-1-0},{BMIN1=0.21},{BMIN2=0.00},{BCP1=0.210},{BMAX=4.21},{DB=20.35},{DC=24.68},{E=1.75},{F=0.4380},{G=2.28},{H=27.7100},{J=3.55},{K=26.44},{L=22.64},{M=0.3125},{M1AC=10.11},{M1B=10.97},{M1D=19.45},{M2AC=15.21},{M2B=16.07},{M2D=24.55},{M3AC=20.31},{M3B=21.17},{M3D=0.00},{M4AC=25.41},{N=13.50},{O=2.31},{P=1.50},{R=0.3125},{S=0.3100},{T=18.50},{U=15.74},{V=18.85},{Z=0.56},{X=1.00},{Y=6.10},{AA=11.20},{AB=16.30},{AC=21.40},{AD=0.50},{AE=0.375},{AF=1.66},{AFM=6.91},{AG=1.1250},{AH=1.062},{AI=0.095},{AJ=0.7500},{AK=7.0000},{AL=0.7500},{AM=0.03},{AN=0.3120},{AO=0.6410},{AP=26.44},{AR=45},{AS=5.00},{AT=1.00},{AU=1.25},{AV=1.25},{AX=0.94},{RA=0.5625},{PO=A},{BDIM=1},{CD=0.00}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 12
HELP_VARIABLE
Company
Baldor Reliance
Description
Motor Mount - Torque-Arm II Shaft Mount Speed Reducer
Bill of material
905090A-0.21-1-0
PN
Part Number
905090
905090
DESCRIPTION
Description
TA5215MM
TA5215MM
W
Weight
124.8
124.8
lbs
PO
Reducer Position
Position A
Position B
Position C
Position D
Position A
Position B
Position C
Position D
BDIM
B
Bmin
Bmax
Bmin
Bmax
BMIN
Lateral Adjustment B Min
-0,21
-0,21
Inch
BMAX
Lateral Adjustment B Max
4.21
4.21
Inch
DB
Variable D position B&D
20.35
20.35
Inch
DC
Variable D position A&C
24.68
24.68
Inch
G
2.28
2.28
Inch
K
26.44
26.44
Inch
L
22.64
22.64
Inch
M1AC
M1 Value Position A and C
10.11
10.11
Inch
M1B
M1 Value Position B
10.97
10.97
Inch
M1D
M1 Value Position D
19.45
19.45
Inch
M2AC
M2 Value Position A and C
15.21
15.21
Inch
M2B
M2 Value Position B
16.07
16.07
Inch
M2D
M2 Value Position D
24.55
24.55
Inch
M3AC
M3 Value Position A and C
20.31
20.31
Inch
M3B
M3 Value Position B
21.17
21.17
Inch
M3D
M3 Value Position D
0.00
0.00
Inch
M4AC
M4 Value Position A and C
25.41
25.41
Inch
N
13.50
13.50
Inch
O
2.31
2.31
Inch
P
1.50
1.50
Inch
T
18.50
18.50
Inch
U
15.74
15.74
Inch
AF
1.66
1.66
Inch
AFM
6.91
6.91
Inch
AP
26.44
26.44
Inch
CD
Center Distance
Inch
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求