dansk
Deutsch
English
español
suomi
français
magyar
italiano
日本語
Nederlands
polski
português
русский
中文
中文
QA認證資訊
目錄: Balluff
Created: 12.02.2019
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
支持以下语言:
german, english, french, italian, spanish, czech, chinese, polish
根据CADENAS设计手册进行建模 (CDM)
包含零部件配置的图片
Weight information included
Additional documentation included
ecological informations
Rendered product pictures
Balluff
BALLUFF BAE LX-VS-SI018
Balluff
附件
Powered by
CAD模型選擇
{balluff/zubehoer/beleuchtungen_fur_vision_systeme_asmtab.prj},{NB=BALLUFF BAE LX-VS-SI018},{BC=BAE00H1},{TRANS=40.000},{W=0.170},{AAC895=18},{BAA018=75.0},{BAA020=MIN},{BAF016=MIN},{AAC964=MIN},{AAC966=MIN},{ST=AK},{TC=BAE LX-VS-SI018},{AB=BAE LX-VS-SI018},{AB1=BAE_LX-VS-SI018},{PV=PV147649},{PX=47455_00},{PXX=47455},{PWEB=yes},{ICON=47455_00.bmp},{RENDER=Q_20161110_Beleuchtungen_fur_Vision_Systeme},{EDZ=},{PPATH=beleuchtungen_fur_vision_systeme_und_maschinen/beleuchtungen_fur_vision_systeme_asmtpl.prj},{F=},{LT=LED Infrarot},{AUS=},{AN=Kabel mit Steckverbinder},{TRAFFIC=94054099},{SORT=Machine Vision.},{MANUALDE=https://assets.balluff.com/WebBinary1/MAN_BAE_LX_VS_S_018_DE_EN_D20_DRW_885963_01_000.pdf}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 68
HELP_VARIABLE
公司
Balluff
描述
视觉系统和机器的照明
明细表
BALLUFF BAE LX-VS-SI018
VERF
可用性
可得到
可得到
BC
订购代码
BAE00H1
BAE00H1
TC
产品识别器
BAE LX-VS-SI018
BAE LX-VS-SI018
PX
产品视图
47455_00
47455_00
TECH
技术细节
技术细节
ICON
47455_00.bmp
47455_00.bmp
W
重量
0.170
0.170
Kg
TRAFFIC
海关编号
94054099
94054099
DESCRIPT
Description
Connection = Cable with connector, M12x1-Male, 4-pin, 0.3 m, Version = Spotlight, Dimension = Ø 18 x 75 mm, Rated operating voltage Ue DC = 24 V, Current draw max. = 83 mA, Operating mode = Normal (continuous operation), Digital inputs = Trigger, Material = 1.4301 stainless steel Brass Glass, Illumination area = Ø 15.4 mm, Light type = LED infrared, Wave length = 875 nm, Ambient temperature = -25...75 °C, Approval/Conformity = CE, UKCA, WEEE, IP rating = IP67
Connection = Cable with connector, M12x1-Male, 4-pin, 0.3 m, Version = Spotlight, Dimension = Ø 18 x 75 mm, Rated operating voltage Ue DC = 24 V, Current draw max. = 83 mA, Operating mode = Normal (continuous operation), Digital inputs = Trigger, Material = 1.4301 stainless steel Brass Glass, Illumination area = Ø 15.4 mm, Light type = LED infrared, Wave length = 875 nm, Ambient temperature = -25...75 °C, Approval/Conformity = CE, UKCA, WEEE, IP rating = IP67
CAE
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求