34S8M0250A
Bando
Pulley
STS Pulley
Axis hole processing type
S8M type
Powered by
CAD模型選擇
{bando/pulley/sts_pulley/axis_hole_processing_type/s8m_type/25mm_asmtab.prj},{NB=34S8M0250A-120-},{IDNR=},{N=34},{SHAPE=A},{MAT=Carbon steel steel},{DP=86.58},{DO=85.21},{W=34},{R=49},{L=49},{WA=28},{S=3},{B=15},{DB=65},{AP=},{NTH=-},{SD=12},{K=0},{E=0.0},{FL=0},{FLNO=FS9272},{XX=11},{PT=S8M},{BW=0250},{VER=2},{AX=55.000},{BX=42.000},{BT=42.000},{NEWBK=42.000},{NEWBTK=42.000},{OLDBK=42.000},{OLDBTK=42.000},{MIN=12.000},{NEWA=55.000},{OLDA=55.000},{PPATH=s8m_asmtpl.prj},{T=2.300},{Y=0.000},{Z=0.000},{X=0.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 23
HELP_VARIABLE
Company
Bando
Description
25 mm
Bill of material
34S8M0250A
N
No. of teeth
34
34
SHAPE
Shape
A
B
A
B
MAT
Material
Carbon steel steel
Carbon steel steel
DP
dp
86.58
86.58
mm
DO
do
85.21
85.21
mm
W
34
34
mm
R
49
49
mm
L
49
49
mm
WA
28
28
mm
S
s
3
3
mm
B
15
15
mm
DB
db
65
65
mm
AP
Additional processing
None
Keyway (new JIS)
Keyway (old JIS)
None
Keyway (new JIS)
Keyway (old JIS)
NTH
No. of Tap hole
without tap hole
without tap hole
SD
d Bore
mm
Enter value for SD
d Bore
mm
cm
inch
ft
確定
K
0
0
mm
E
0.0
0.0
mm
MASS
Mass (Rough estimate)
1.3
1.3
g
FL
Flange
with Flange
without Flange
with Flange
without Flange
FLNO
Flange No.
FS9272
FS9272
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求