50 S14M 1200 - 11080X42
Bando
Pulley
STS Pulley
Bushing type
S14M type
Powered by
CAD模型選擇
{bando/pulley/sts_pulley/bushing_type/s14m_type/s14m1200_asmtab.prj},{NB=50 S14M 1200 - 11080X42 _0},{N=50},{DP=222.82},{DO=220.02},{SHAPE=5-1F},{MAT=Gray cast iron},{MODELNO=11080},{AP=},{SD=42},{W=136},{WA=130},{S=3},{DB=0},{R=80},{S2=40},{S3=16},{H=20},{MASS=22},{FL=0},{VER=1},{FLNO=FS234204},{PPATH=s14m_120_asmtpl.prj},{M1=0.000},{M2=0.000},{T2=0.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 11
HELP_VARIABLE
Company
Bando
Description
120 mm
Bill of material
50 S14M 1200 - 11080X42
N
No.of teeth
50
50
DP
dp
222.82
222.82
mm
DO
do
220.02
220.02
mm
SHAPE
Shape
5-1F
5-1F
MAT
Material of pulley
Gray cast iron
Gray cast iron
MODELNO
TL Bushing Model No.
11080
11080
AP
Additional processing
None
Keyway (new JIS)
Keyway (old JIS)
None
Keyway (new JIS)
Keyway (old JIS)
SD
d Bore
42.000
45.000
48.000
50.000
55.000
60.000
65.000
75.000
42.000
45.000
48.000
50.000
55.000
60.000
65.000
75.000
mm
W
136
mm
WA
130
130
mm
S
3
3
mm
DB
0
0
mm
L
80
80
mm
S2
40
40
mm
S3
16
mm
H
20
mm
MASS
Mass (Rough estimate)
22
22
kg
FL
Flange
with Flange
without Flange
with Flange
without Flange
FLNO
Flange No.
FS234204
FS234204
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求