目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
331565017
BEA Ingranaggi
Chain Drive
Wheels for conveyor chain
Plate wheels for conveyor chains
Powered by
CAD模型選擇
{bea/chain_drive/wheels_for_conveyor_chain/p_wheels_for_conveyor_chains/plate_wheels_for_conveyor_chains_p50_r31.prj},{NB=331565017},{Z=17},{DE=292.0},{DP=272.11},{CNSORDERNO=331565017},{D1=30},{KG=5.58},{B1=13.5},{C=3},{R3=50}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 25
HELP_VARIABLE
Company
BEA Ingranaggi
Description
Plate wheels for conveyor chains PASSO 50 RULLO 31 - Plate wheels for conveyor chains
Bill of material
331565017
Z
Number of teeth
17
17
DE
de
292.0
292.0
mm
DP
dp
272.11
272.11
mm
CNSORDERNO
Order number
331565017
331565017
D1
30
30
mm
KG
5.58
5.58
kg
B1
13.5
mm
C
3
mm
R3
r3
50
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求