目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
332610012
BEA Ingranaggi
Chain Drive
Wheels for conveyor chain
Sprockets for conveyor chains
Powered by
CAD模型選擇
{bea/chain_drive/wheels_for_conveyor_chain/sprockets_for_conveyor_chais/sprockets_for_conveyor_chains_p75_r31.prj},{NB=332610012},{Z=12},{DE=309.0},{DP=289.80},{CNSORDERNO=332610012},{DM=118},{D1=30},{A=64},{KG=10.73},{B1=13.5},{C=3},{R3=50}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 12
HELP_VARIABLE
Company
BEA Ingranaggi
Description
Sprockets for conveyor chains PASSO 75 RULLO 31 - Sprockets for conveyor chains
Bill of material
332610012
Z
Number of teeth
12
12
DE
de
309.0
309.0
mm
DP
dp
289.80
289.80
mm
CNSORDERNO
Order number
332610012
332610012
DM
dm
118
118
mm
D1
30
30
mm
A
64
64
mm
KG
10.73
10.73
kg
B1
13.5
mm
C
3
mm
R3
r3
50
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求