目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
6011113501
BEA Ingranaggi
Chains
Chain Guide Rails in Polyethylene
Chain guide rails type ''CT''
Powered by
CAD模型選擇
{bea/chains/chain_guide_rails_in_poliyethylen/chain_guide_rails_type_ct_/_ct_profile_for_simple_chain.prj},{NB=6011113501},{TYPE=T 2 C3 A 15},{CHAIN=5/8\"x3/8\"},{CNSORDERNO=6011113501},{ISO=10B1},{B=20},{A=15},{A1=2.6},{B1=9.2},{AC=17},{KG=0.67},{AA=10},{BB=20},{CC=10},{SS=1.5}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 6
HELP_VARIABLE
Company
BEA Ingranaggi
Description
''CT'' Profile for simplex chain - Chain guide rails in polyethylene
Bill of material
6011113501
TYPE
Type
T 2 C3 A 15
T 2 C3 A 15
CHAIN
Chain
5/8"x3/8"
5/8"x3/8"
CNSORDERNO
Order number
6011113501
6011113501
ISO
10B1
10B1
B
20
20
mm
A
15
15
mm
A1
a
2.6
2.6
mm
B1
b
9.2
9.2
mm
AC
Ac
17
17
mm
KG
0.67
0.67
kg/m
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求