目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
604112122
BEA Ingranaggi
Chains
Chains
Chains Bea
Chains with attachements
Powered by
CAD模型選擇
{bea/chains/chains/chains_bea/chains_with_attachements/chains_bea_a2_02_asmtab.prj},{NB=604112122},{TYPE=A2/02},{D2=4.45},{ISO=08B-1},{CNSORDERNO=604112122},{P=12.700},{PI=1/2”},{B1=7.75},{D1=8.51},{A2=17.0},{G=11.81},{A=23.2},{B=4.3},{C=18.6},{D=14.1},{E=8.4},{F=1.4},{CMIN=18.0},{CMED=21.1},{KG=0.85},{VERS=5},{PPATH=chains_with_attachemnts_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 5
HELP_VARIABLE
Company
BEA Ingranaggi
Description
Chains Bea A2/02 - Roller chains with angle attachments - DIN 8187 - ISO 606
Bill of material
604112122
ISO
08B-1
08B-1
CNSORDERNO
Order number
604112122
604112122
P
p
12.700
12.700
mm
PI
p
1/2”
1/2”
Inch
B1
b1 min.
7.75
7.75
mm
D1
d1 max.
8.51
8.51
mm
A2
a2 max.
17.0
17.0
mm
G
g max.
11.81
11.81
mm
A
23.2
23.2
mm
B
4.3
4.3
mm
C
C max.
18.6
18.6
mm
D
14.1
14.1
mm
E
8.4
8.4
mm
F
1.4
1.4
mm
CMIN
Minimum breaking load
18.0
18.0
KN
CMED
Average breaking load
21.1
21.1
KN
KG
q ?
0.85
0.85
kg/m
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求