目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
710125259
BEA Ingranaggi
Chains
Connecting Link & Offset Link
Offset links for chain SRC
Offset links for ISO chain SRC
Powered by
CAD模型選擇
{bea/chains/connecting_link_and_offset_link/offset_inks_for_chan_src/offset_links_for_iso_chain_src/duplex_o_l_for_iso_chain_src.prj},{NB=710125259},{ISO=16B-2},{P=25.400},{TYPE=3},{CNSORDERNO=710125259},{A=20.200},{B=20.200},{C=25.400},{D=25.100},{E=18.200},{F=32.100},{G=8.200},{H=15.900},{I=6.500},{L=71.300},{M=62.300},{VERS=2}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 12
HELP_VARIABLE
Company
BEA Ingranaggi
Description
Duplex offset links for ISO chain SRC - Connecting link and offset link for roller chains ''Saturn''
Bill of material
710125259
ISO
16B-2
16B-2
P
p
25.400
25.400
mm
TYPE
Type
3
CNSORDERNO
Order number
710125259
710125259
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求