目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
SSGBR0R15
BEA Ingranaggi
Clamp Elemet
Rigid Coupling
Rigid coupling with keyway - stainless steel
Powered by
CAD模型選擇
{bea/clamp_element/rigid_coupling/rigid_coupling_with_keyway_stainless_steel/rigid_coupling_gbrr_s_s_asmtab.prj},{NB=SSGBR0R15},{DESCRIPTION=GBRR 15},{CNSORDERNO=SSGBR0R15},{D1=15},{DE=34},{DO=39.4},{A=50},{B=M5 x 16},{C=12.0},{E=5},{KG=0.266},{NDM=5.000},{LX=16.000},{PX=0.800},{DD=8.500},{PPATH=rigid_coupling_gbrr_s_s_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 13
HELP_VARIABLE
Company
BEA Ingranaggi
Description
Rigid Coupling ''GBRR'' - stainless steel - Rigid coupling two split bore and keyway - stainless steel
Bill of material
SSGBR0R15
DESCRIPTION
Description
GBRR 15
GBRR 15
CNSORDERNO
Order number
SSGBR0R15
SSGBR0R15
D1
15
15
mm
DE
de
34
34
mm
DO
do
39.4
39.4
mm
A
50
50
mm
B
M5 x 16
M5 x 16
mm
C
12.0
12.0
mm
E
5
5
mm
KG
0.266
0.266
kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求