目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
GEBHRCI130TL
BEA Ingranaggi
Couplings
Torsional flexible couplings ''GEB HRC''
Couplings ''GEB HRC TL''
Powered by
CAD模型選擇
{bea/couplings/torsional_flexible_couplings_geb_hrc/couplings_geb_hrc_tl/geb_hrc_tl_hub_i.prj},{NB=GEBHRCI130TL},{DESCRIPTION=GEB HRC 130 TL},{CNSORDERNO=GEBHRCI130TL},{TAPERBUSH=1610},{DMIN=12},{DMAX=42},{A=26.5},{D=130},{M=105},{N=35.0},{R=18.0},{L=88.0},{KG=2.27}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 8
HELP_VARIABLE
Company
BEA Ingranaggi
Description
Couplings ''GEB HRC TL'' hub ''I'' - Torsional flexible couplings for taper bushes - ''GEB HRC TL''
Bill of material
GEBHRCI130TL
DESCRIPTION
Description
GEB HRC 130 TL
GEB HRC 130 TL
CNSORDERNO
Order number
GEBHRCI130TL
GEBHRCI130TL
TAPERBUSH
Taper bush
1610
1610
DMIN
Min hole diameter
12
12
mm
DMAX
Max hole diameter
42
42
mm
A
26.5
26.5
mm
D
130
130
mm
M
105
105
mm
N
35.0
35.0
mm
R
18.0
18.0
mm
L
88.0
88.0
mm
KG
2.27
2.27
kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求