目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
422025016
BEA Ingranaggi
Gears
Conical Gears
Conical gears type ''A''
Conical gears type ''A'' ratio 1:2
Powered by
CAD模型選擇
{bea/gears/conical_gears/conical_gears_type_a/conical_gears_type_a_r12/conical_gears_type_a_r_1_2_mod2_5.prj},{NB=422025016},{MODULE=2.5},{Z=16},{CNSORDERNO=422025016},{DE=44.4},{DP=40},{A=27.5},{F=12},{DN=34},{D1=12},{DM=56},{L=25.0},{LM=14.4},{KG=0.16},{ANGLE=26.565}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 2
HELP_VARIABLE
Company
BEA Ingranaggi
Description
Conical gears type ''A'' ratio 1:2 module 2,5 - Conical straight toothed gears type ''A''
Bill of material
422025016
MODULE
Module
2.5
Z
Number of teeth
16
16
CNSORDERNO
Order number
422025016
422025016
DE
De
44.4
44.4
mm
DP
Dp
40
40
mm
A
27.5
27.5
mm
F
12
mm
DN
Dn
34
34
mm
D1
12
12
mm
DM
dm
56
56
mm
L
25.0
25.0
mm
LM
Lm
14.4
14.4
mm
KG
0.16
0.16
kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求