目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
422030016
BEA Ingranaggi
Gears
Conical Gears
Conical gears type ''A''
Conical gears type ''A'' ratio 1:2
Powered by
CAD模型選擇
{bea/gears/conical_gears/conical_gears_type_a/conical_gears_type_a_r12/conical_gears_type_a_r_1_2_mod3.prj},{NB=422030016},{MODULE=3},{Z=16},{CNSORDERNO=422030016},{DE=53.4},{DP=48},{A=28},{F=15},{DN=40},{D1=15},{DM=61.6},{L=25.0},{LM=11.6},{KG=0.23},{ANGLE=26.565}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 2
HELP_VARIABLE
Company
BEA Ingranaggi
Description
Conical gears type ''A'' ratio 1:2 module 3 - Conical straight toothed gears type ''A''
Bill of material
422030016
MODULE
Module
3
Z
Number of teeth
16
16
CNSORDERNO
Order number
422030016
422030016
DE
De
53.4
53.4
mm
DP
Dp
48
48
mm
A
28
28
mm
F
15
mm
DN
Dn
40
40
mm
D1
15
mm
DM
dm
61.6
61.6
mm
L
25.0
25.0
mm
LM
Lm
11.6
11.6
mm
KG
0.23
0.23
kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求