目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
441025019
BEA Ingranaggi
Gears
Conical Gears
Conical gears type ''B''
Conical gears type ''B'' ratio 1:1
Powered by
CAD模型選擇
{bea/gears/conical_gears/conical_gears_type_b/conical_gears_type_b_r11/conical_gears_type_b_r_1_1_mod2_5.prj},{NB=441025019},{MODULE=2.5},{Z=19},{CNSORDERNO=441025019},{DE=51.0},{DP=47.5},{A=27.1},{F=11},{DN=35.3},{D1=12},{DM=42},{L=0},{LM=13.0},{KG=0.21},{ANGLE=45.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 5
HELP_VARIABLE
Company
BEA Ingranaggi
Description
Conical gears type ''B'' ratio 1:1 module 2,5 - Conical straight toothed gears type ''B''
Bill of material
441025019
MODULE
Module
2.5
Z
Number of teeth
19
19
CNSORDERNO
Order number
441025019
441025019
DE
De
51.0
51.0
mm
DP
Dp
47.5
47.5
mm
A
27.1
27.1
mm
F
11
11
mm
DN
Dn
35.3
35.3
mm
D1
12
12
mm
DM
dm
42
42
mm
LM
Lm
13.0
13.0
mm
KG
0.21
0.21
kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求