目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
461050021
BEA Ingranaggi
Gears
Conical Spiral Toothed Gears
Conical spiral toothed gears ratio 1:1
Powered by
CAD模型選擇
{bea/gears/conical_spiral_toothed_gears/conical_spiral_toothed_gears_r1_1/conical_spiral_t_g_r1_1_mod_5.prj},{NB=461050021},{MODULE=5},{Z=20},{CNSORDERNO=461050021},{SD=L},{DE=106},{DP=100},{A=45.0},{F=21},{DN=70},{D1=20},{DM=78},{L=38.5},{LM=18.5},{KG=1.47},{DNX=81.000},{ANGLE=47.000},{ANGLE1=50.0},{ANGLE2=-20.0},{ANGLE3=16.0},{DEX=17.500},{RX=70.000},{WT=3.7}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 8
HELP_VARIABLE
Company
BEA Ingranaggi
Description
Conical spiral toothed gears ratio 1:1 module 5 - Conical spiral toothed gears
Bill of material
461050021
MODULE
Module
5
Z
Number of teeth
20
20
CNSORDERNO
Order number
461050021
461050021
SD
Spiral direction
L
L
DE
De
106
106
mm
DP
Dp
100
100
mm
A
45.0
45.0
mm
F
21
21
mm
DN
Dn
70
70
mm
D1
20
20
mm
DM
dm
78
78
mm
L
38.5
38.5
mm
LM
Lm
18.5
18.5
mm
KG
1.47
1.47
kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求