目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
402060016
BEA Ingranaggi
Gears
Cylindrical Gears with Hardened Teeth
Powered by
CAD模型選擇
{bea/gears/cylindrical_gears_with_hardened_teeth/cylindrical_gears_mod_6_with_hardened_teeth.prj},{NB=402060016},{Z=16},{CNSORDERNO=402060016},{DE=108},{DP=95},{DM=75},{D1=20},{KG=3.80},{A=80},{B=60}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 7
HELP_VARIABLE
Company
BEA Ingranaggi
Description
Cylindrical gears module 6 with hardened teeth - Cylindrical gears with hardened teeth
Bill of material
402060016
Z
Number of teeth
16
16
CNSORDERNO
Order number
402060016
402060016
DE
de
108
108
mm
DP
dp
95
95
mm
DM
dm
75
75
mm
D1
20
20
mm
KG
3.80
3.80
kg
A
80
mm
B
60
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求