SS-7188S-A-FLS
Bel Fuse
Stewart Connector
SS-7188S-A-FLS
Powered by
CAD模型選擇
{belfuse/stewart_connector/ss_7188s_a_fls/ss_7188s_a_fls.prj},{NB=SS-7188S-A-FLS},{SHA256=MzEAxJPTAjl+mQmNZgfxodw3sFi9WuJflbHylQrPbrE=},{INAME=00056__ss2d7188s2da2dfls},{PN=SS-7188S-A-FLS},{DESC=Modular Jack, CAT5E, Horizontal (90), 8P 8C, NF Shielded},{PT=Single Port Jack},{PERMORMANCE=CAT5e},{ORIENTATION=Horizontal},{PORTS=1},{PORTOPENING=Tab Down},{LED=N/A},{CONTACTS=8},{POSITIONS=8},{PROFILE=Low},{KEYING=N/A},{SST=Rear},{SHIELD=Yes},{ST=NF},{FLANGE=Yes}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SS-7188S-A-FLS
Bill of material
SS-7188S-A-FLS
PN
Part Number
SS-7188S-A-FLS
DESC
Description
Modular Jack, CAT5E, Horizontal (90), 8P 8C, NF Shielded
PT
Product Type
Single Port Jack
PERMORMANCE
Performance
CAT5e
ORIENTATION
Orientation
Horizontal
PORTS
Ports
1
PORTOPENING
Port Opening
Tab Down
LED
N/A
CONTACTS
Contacts
8
POSITIONS
Positions
8
PROFILE
Profile
Low
KEYING
Keying
N/A
SST
Side Solder Tails
Rear
SHIELD
Shield
Yes
ST
Shield Type
NF
FLANGE
Flange
Yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求