目錄: BENE INOX - Visserie et boulonnerie - Eléments de fixation
Created: 12.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Béné Inox 410208-5X30
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Category 10 - Machine screws
Stainless steel A4
Powered by
CAD模型選擇
{bene_inox_boulonnerie/serie_10/a4/410208.prj},{NB=bene_inox_410208-5X30},{REF=410208-5X30},{DXL=5x30},{MAT=Acier inoxydable A4},{IDNR=},{D=5.0},{L=30},{P=0.800},{DK=9.200},{A=1.600},{B=0.000},{K=2.50},{N=1.200},{R=0.500},{T=1.300},{FORM=0.000},{WEB=https://www.bene-inox.com}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 138
HELP_VARIABLE
Company
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Description
Modèle 410208 - Slotted countersunk head screw -Stainless steel A4 - DIN 963 - ISO 2009
Bill of material
Béné Inox 410208-5X30
REF
Référence
410208-5X30
410208-5X30
DXL
5x30
5x30
MAT
Matière
Acier inoxydable A4
D
Screw nominal diameter
5.0
5.0
mm
L
Length
30
30
mm
K
Head height
2.50
2.50
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求