目錄: BENE INOX - Visserie et boulonnerie - Eléments de fixation
Created: 12.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Béné Inox 412411-4,2X70
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Category 12 - Self tapping screws
Stainless steel A4
Powered by
CAD模型選擇
{bene_inox_boulonnerie/serie_12/a4/412411.prj},{NB=bene_inox_412411-4,2X70},{REF=412411-4,2X70},{MAT=Acier inoxydable A4},{D=4.2},{P=1.400},{D3=3.100},{L=70.0},{R=10.147},{DK=8.100},{K=2.5},{EMP=2},{C=0.550},{N=0.900},{N1=5.400},{T=1.250},{M=5.000},{WEB=https://www.bene-inox.com}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 77
HELP_VARIABLE
Company
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Description
Modèle 412411 - Cross recessed raised countersunk head tapping screw - Stainless steel A4 - DIN 7983 - ISO 7051
Bill of material
Béné Inox 412411-4,2X70
REF
Référence
412411-4,2X70
412411-4,2X70
DXL
4.2x70
4.2x70
MAT
Matière
Acier inoxydable A4
D
4.2
4.2
mm
L
70.0
70.0
mm
DK
8.100
8.100
mm
K
2.5
2.5
mm
EMP
Empreinte n°
2
2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求