目錄: BENE INOX - Visserie et boulonnerie - Eléments de fixation
Created: 12.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Béné Inox 431964-5
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Category 31 - Ropes, chains and accessories
accessoires
Powered by
CAD模型選擇
{bene_inox_boulonnerie/serie_31/accessoires/431964.prj},{NB=bene_inox_431964-5},{REF=431964-5},{DF=M 10},{DF1=10.000},{D1=5.3},{D2=9.0},{L1=130},{L2=51},{L3=63},{DC=5},{MAT=INOX A4},{D=3.0},{WEB=https://www.bene-inox.com}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 8
HELP_VARIABLE
Company
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Description
Modèle 431964 - One hand threaded terminal - Stainless steel A4
Bill of material
Béné Inox 431964-5
REF
Référence
431964-5
431964-5
DF
Diamètre filetage
M 10
M 10
D1
5.3
5.3
mm
D2
9.0
9.0
mm
L1
130
130
mm
L2
51
51
mm
L3
63
63
mm
DC
Diamètre du câble
5
5
mm
MAT
Matière
INOX A4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Modèle 215602 - Prevailing torque type - hexagon nut with plastic insert - ...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
I.EML15 - ISO Threaded unions Stainless steel 316L 150mm LONG WELDING NIPPL...
FG INOX
16.02.2017
Model 72122 - Polypropylene pipe holder with welding bottom plate and top r...
BENE INOX - Stainless steel valves, pipes and fittings
30.07.2020
Modèle 231944 - Eye bolt for turnbuckle - Stainless steel A2
BENE INOX - Visserie et boulonnerie - Eléments de fixation
22.03.2023
Model 72110 - Threaded stirrup for square tube - Stainless steel A2 - A4 - ...
BENE INOX - Stainless steel valves, pipes and fittings
25.03.2021
Modèle 431933 - Turnbuckle 2 eyes - Stainless steel A4
BENE INOX - Visserie et boulonnerie - Eléments de fixation
22.03.2023
Model 5231 - Weld female half coupling - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
Model 5213 - Welding nipple Length 150 mm - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
CBL-7 - Wire Rope Cable - Uncoated
Essentra Components
07.08.2014
CBL-310 - Wire Rope Cables - Coated
Essentra Components
07.08.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求