目錄: BENE INOX - Visserie et boulonnerie - Eléments de fixation
Created: 12.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Béné Inox 431968-10
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Category 31 - Ropes, chains and accessories
accessoires
Powered by
CAD模型選擇
{bene_inox_boulonnerie/serie_31/accessoires/431968.prj},{NB=bene_inox_431968-10},{REF=431968-10},{MAT=Inox},{D=M10},{D1=10},{L1=19.3},{L2=37.3},{L3=20.0},{H1=40.6},{H2=9.0},{CT=400},{KDM=8.160},{KDM1=8.376},{INFOS=INFOTEXT},{INFO1=18-615.txt},{WEB=https://www.bene-inox.com}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 10
HELP_VARIABLE
Company
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Description
Modèle 431968 - Forged straight shackle - Stainless steel A4
Bill of material
Béné Inox 431968-10
REF
Référence
431968-10
431968-10
MAT
Matière
Inox
D
M10
M10
D1
10
10
mm
L1
19.3
19.3
mm
L2
37.3
37.3
mm
L3
20.0
20.0
mm
H1
40.6
40.6
mm
H2
9.0
9.0
mm
CT
Charge de travail
400
400
daN
INFOS
Informations
Information
INFOTEXT
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求