目錄: BENE INOX - Visserie et boulonnerie - Eléments de fixation
Created: 12.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Béné Inox 232021-120BL
BENE INOX - Visserie et boulonnerie - Eléments de fixation
serie_32
Hinges
Powered by
CAD模型選擇
{bene_inox_boulonnerie/serie_32/charniere/232021.prj},{NB=bene_inox_232021-120BL},{REF=232021-120BL},{MAT=Inox / Bague laiton},{A=120},{C=9},{D=16},{E=20},{L1=120},{D2=9},{D1=16},{H1=20.0},{L2=MIN},{L3=59.250},{L4=1.500},{L5=59.250},{L6=12.000},{L7=5.330},{L8=42.000},{D3=9.500},{D4=15.000},{D5=9.000},{PPATH=232021_8320121/232021/232021_sbl.prj},{WEB=https://composants.emile-maurin.fr}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 8
HELP_VARIABLE
Company
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Description
Modèle 232021 - Weld-on hinge - Stainless steel 304 / Brass
Bill of material
Béné Inox 232021-120BL
REF
Référence
232021-120BL
232021-120BL
MAT
Matière
Inox / Bague laiton
Inox / Bague laiton
A
120
120
mm
C
9
9
mm
D
16
16
mm
E
20
20
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求