目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Béné Inox 641125-22
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
41 - Raccords à sertir
inox
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/41_raccords_a_sertir/inox/41125.prj},{NB=bene_inox_641125-22},{REF=641125-22},{DTUBE=22},{A=21},{L=31.0},{POIDS=0.041},{E=1.200},{D1=31.000},{D2=24.800},{D3=22.400},{D4=22.000},{D5=19.600},{L2=22.000},{R=3.000},{E1=0.000},{R1=22.000},{R2=3.000},{A1=9.170},{WEB=https://www.bene-inox.com}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 7
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 41125 - Female plug to press - M type
Bill of material
Béné Inox 641125-22
REF
Référence
641125-22
641125-22
DTUBE
Ø tube
22
22
mm
A
21
21
mm
L
31.0
31.0
mm
POIDS
0.041
0.041
kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求