目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Béné Inox 641129-28
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
41 - Raccords à sertir
inox
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/41_raccords_a_sertir/inox/41129.prj},{NB=bene_inox_641129-28},{REF=641129-28},{TUBE=28.0},{A=24},{H=62},{L=55},{Z=31},{POIDS=0.122},{C=37.300},{E=6.500},{D1=28.400},{D2=31.700},{D3=29.300},{L1=18.070},{L2=33.000},{L3=83.000},{A1=25.000},{L6X=45.000},{L6Y=58.020},{L1BIS=32.000},{WEB=https://www.bene-inox.com}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 9
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 41129 - 60° Male / Female elbow to press - M type
Bill of material
Béné Inox 641129-28
REF
Référence
641129-28
641129-28
TUBE
Dia. ext.tube
28.0
28.0
mm
A
24
24
mm
H
62
62
mm
L
55
55
mm
Z
31
31
mm
POIDS
0.122
0.122
kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求