目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Béné Inox 641134-18
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
41 - Raccords à sertir
inox
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/41_raccords_a_sertir/inox/41134.prj},{NB=bene_inox_641134-18},{REF=641134-18},{DTUBE=18},{C=34},{D=60},{L=167},{POIDS=0.1},{E=1.000},{Z1=20.000},{R=27.000},{X1=13.400},{Y1=26.350},{X2=53.270},{Y2=3.560},{X3=42.140},{Y3=9.920},{X4=66.670},{Y4=27.000},{X5=107.500},{L1=33.18609},{L2=46.03791},{WEB=https://www.bene-inox.com}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 41134 - Male / Male pipe bridge to press - M type
Bill of material
Béné Inox 641134-18
REF
Référence
641134-18
641134-18
DTUBE
Ø tube
18
18
mm
C
34
34
mm
D
60
60
mm
L
167
167
mm
POIDS
0.1
0.1
kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求