目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Béné Inox 641144-2215
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
41 - Raccords à sertir
inox
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/41_raccords_a_sertir/inox/41144.prj},{NB=bene_inox_641144-2215},{REF=641144-2215},{DTUBE=Ø 22},{G=1/2\"},{DG=20.955},{DG1=21.300},{A=21},{A1=9.200},{L=86},{POIDS=0.262},{E=1.200},{D1=31.000},{D2=24.800},{D3=22.400},{D4=22.000},{D5=19.600},{D6=27.300},{D7=33.500},{D8=19.500},{L2=22.000},{L3=38.000},{L4=1.000},{L5=21.000},{L6=3.000},{R=3.000},{SW1=38.000},{L9=10.000},{L10=13.000},{SW3=36.000},{WEB=https://www.bene-inox.com}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 11
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 41144 - Union connector female to press / BSP male thread
Bill of material
Béné Inox 641144-2215
REF
Référence
641144-2215
641144-2215
DTUBE
Ø tube
Ø 22
Ø 22
mm
G
1/2"
1/2"
mm
A
21
21
mm
A1
9.200
9.200
mm
L
86
86
mm
POIDS
0.262
0.262
kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求