目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Béné Inox 641147-15
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
41 - Raccords à sertir
inox
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/41_raccords_a_sertir/inox/41147.prj},{NB=bene_inox_641147-15},{REF=641147-15},{DTUBE=Ø 15},{G=1/2\"},{A=20},{B=13},{D=5},{L=43},{L1=48},{L2=30},{X=34},{Z=24},{POIDS=0.134},{D1=22.500},{D2=17.400},{D3=15.400},{D4=16.000},{D5=11.000},{L3=20.700},{R=2.500},{D6=18.000},{D7=18.000},{D8=25.000},{R2=7.500},{R3=11.000},{L4=17.000},{L5=18.000},{L6=15.000},{Y=19.000},{R4=5.000},{A1=7.590},{DG=20.955},{A2=8.000},{A3=19.500},{WEB=https://www.bene-inox.com}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 3
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 41147 - Wall plate elbow female to press/BSP female thread
Bill of material
Béné Inox 641147-15
REF
Référence
641147-15
641147-15
DTUBE
Ø 15
Ø 15
mm
G
1/2"
1/2"
mm
A
20
20
mm
B
13
13
mm
D
5
5
mm
L
43
43
mm
L1
48
48
mm
L2
30
30
mm
X
34
34
mm
Z
24
24
mm
POIDS
0.134
0.134
kg
A3
19.500
19.500
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Model 41113 - Female tee to press with female thread - M type
BENE INOX - Stainless steel valves, pipes and fittings
30.07.2020
Model 41158 - Extension wall plate elbow to press
BENE INOX - Stainless steel valves, pipes and fittings
30.07.2020
Model 41114 - Reducing tee Female to Press - M type
BENE INOX - Stainless steel valves, pipes and fittings
30.07.2020
Model 41111 - Equal tee female to press - M type
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 41138 - Adapter female to press / BSP Male thread - M type
BENE INOX - Stainless steel valves, pipes and fittings
30.07.2020
Model41126 - Male / Female reducer to press - M type
BENE INOX - Stainless steel valves, pipes and fittings
30.07.2020
Model 41123 - Coupling to press - M type
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 41101 - 90° Female / Female elbow to press - M type
BENE INOX - Stainless steel valves, pipes and fittings
15.01.2024
Model 41134 - Male / Male pipe bridge to press - M type
BENE INOX - Stainless steel valves, pipes and fittings
30.07.2020
Model 41102 - 90° Male / Female adjustment elbow to press - M type
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 41103 - 45° Female / Female elbow to press - M type
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 41131 - 30° Male / Female elbow to press - M type
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 41133 - 15° Male / Female elbow to press - M type
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 41137 - Adapter female to press / BSP female thread
BENE INOX - Stainless steel valves, pipes and fittings
30.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求