目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Béné Inox 450093-65A
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
50 - Vannes motorisées
01_vannes_boules
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/50_vannes_motorisees/01_vannes_boules/50093.prj},{NB=bene_inox_450093-65A_1},{REF=450093-65A},{TENSION=100-230V 50/60 Hz et 100-350V DC},{V=1},{DN=65},{DNPOUCES=2\"1/2},{DNP1=75.184},{L1=190},{L2=276},{L3=151},{L4=128},{TEMPS=119},{POIDS=10.80},{X=2},{PPATH=50093/50093_asmtpl.prj},{WEB=https://www.bene-inox.com}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 18
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 50093 - 3 pieces BW ball valve (58192) with positioning IP66 electric actuator (50842)
Bill of material
Béné Inox 450093-65A
REF
Référence
450093-65A
450093-65A
TENSION
100-230V 50/60 Hz et 100-350V DC
100-230V 50/60 Hz et 100-350V DC
V
Vanne
Vanne ouverte
Vanne fermée
Vanne ouverte
Vanne fermée
DN
Diamètre nominal
65
65
mm
DNPOUCES
2"1/2
2"1/2
pouces
L1
190
190
mm
L2
276
276
mm
L3
151
151
mm
L4
128
128
mm
TEMPS
Temps de manoeuvre (90°)
119
119
s
POIDS
10.80
10.80
kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求