目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Béné Inox 450271-80SE
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
50 - Vannes motorisées
01_vannes_boules
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/50_vannes_motorisees/01_vannes_boules/50271.prj},{NB=bene_inox_450271-80SE_1},{REF=450271-80SE},{TYPE=Simple effet},{V=1},{DN=80},{DNPOUCES=3\"},{L1=120},{L2=253},{L3=275},{L4=123},{POIDS=26.50},{PPATH=50271/50271_asmtpl.prj},{WEB=https://www.bene-inox.com}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 16
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 50271 - Wafer ball valve for ISO flanges (58249) with stainless steel pneumatic actuator (50802)
Bill of material
Béné Inox 450271-80SE
REF
Référence
450271-80SE
450271-80SE
TYPE
Simple effet
Simple effet
V
Vanne
Vanne ouverte
Vanne fermée
Vanne ouverte
Vanne fermée
DN
Nominal diameter
80
80
mm
DNPOUCES
3"
3"
Pouces
L1
120
120
mm
L2
253
253
mm
L3
275
275
mm
L4
123
123
mm
POIDS
26.50
26.50
kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求