目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Béné Inox 450330-15DE
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
50 - Vannes motorisées
01_vannes_boules
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/50_vannes_motorisees/01_vannes_boules/50330.prj},{NB=bene_inox_450330-15DE_Vanne ouverte},{REF=450330-15DE},{TYPE=Double effet},{V=Vanne ouverte},{DN=15},{DNPOUCES=1/2\"},{L1=108},{L2=120},{L3=148},{L4=72},{POIDS=3.75},{WEB=https://www.bene-inox.com},{PPATH=50330/50330_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 21
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Model 50330 - 2 pieces ball valve with ansi flanges (58268) with aluminium pneumatic actuator (50800)
Bill of material
Béné Inox 450330-15DE
REF
Part number
450330-15DE
450330-15DE
TYPE
Actuator type
Double effet
Double effet
V
Valve
Valve open
Vanne closed
Valve open
Vanne closed
DN
Nominal diameter
15
15
mm
DNPOUCES
1/2"
1/2"
Pouces
L1
108
108
mm
L2
120
120
mm
L3
148
148
mm
L4
72
72
mm
POIDS
3.75
3.75
kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求