目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Béné Inox 450353-25DE
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
50 - Vannes motorisées
01_vannes_boules
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/50_vannes_motorisees/01_vannes_boules/50353_50383.prj},{NB=bene_inox_450353-25DE_1},{REF=450353-25DE},{FORME=Gaz},{TYPE=Double effet},{V=1},{DN=25},{DNPOUCES=1\"},{L1=113},{L2=212},{L3=208},{L4=96},{POIDS=7.61},{PPATH=50353_50383/50353_50383_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 20
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 50353/50383 - Vanne à boule haute pression 3 voies F/F/F passage en T avec vérin pneumatique inox (50802)
Bill of material
Béné Inox 450353-25DE
REF
Référence
450353-25DE
450353-25DE
FORME
Gaz
Gaz
TYPE
Type actionneur
Double effet
Double effet
V
Vanne
Vanne ouverte
Vanne fermée
Vanne ouverte
Vanne fermée
DN
25
25
mm
DNPOUCES
1"
1"
pouces
L1
113
113
mm
L2
212
212
mm
L3
208
208
mm
L4
96
96
mm
POIDS
7.61
7.61
kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Model 50352/50382 - 3 ways f/f/f high pressure ball valve with l bore with ...
BENE INOX - Stainless steel valves, pipes and fittings
26.05.2021
Modèle 50210 - 3 ways F/F/F ball valve with L bore (58213) with aluminium p...
BENE INOX - Stainless steel valves, pipes and fittings
26.05.2021
3-Way Ball Valve Type 23 Electric actuated Type Z, Threaded type
ASAHI YUKIZAI CORPORATION
12.03.2024
3-Way - Pneumatic
Assured Automation
18.08.2023
Modèle 50222 / 50223 - 3-way ball valve F / F / F passage in L (58213) or i...
BENE INOX - Stainless steel valves, pipes and fittings
26.05.2021
Model 50252 / 50253 - 3-way ball valve with flanges passage in L (58229) or...
BENE INOX - Stainless steel valves, pipes and fittings
26.05.2021
Electric 3WAY BALL VALVE (TS socket) - JIS
SEKISUI
24.09.2019
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求