目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Béné Inox 450653-125A
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
50 - Vannes motorisées
02_vannes_papillon
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/50_vannes_motorisees/02_vannes_papillon/50653.prj},{NB=bene_inox_450653-125A_1},{REF=450653-125A},{TENSION=100-230V 50/60 Hz et 100-350V DC},{MATIERE=Silicone},{DN=125},{DNP=5\"},{L1=55.5},{L2=370},{L3=151},{L4=128},{TEMPS=23},{POIDS=9.1},{V=1},{X=6},{WEB=https://www.bene-inox.com},{PPATH=50653/50653_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 14
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 50653 - Butterfly valve with stainless steel body and butterfly - Silicone gasket (58424) with IP66 electric actuator (50840)
Bill of material
Béné Inox 450653-125A
REF
Référence
450653-125A
450653-125A
TENSION
100-230V 50/60 Hz et 100-350V DC
100-230V 50/60 Hz et 100-350V DC
MATIERE
Matière joint
Silicone
DN
125
125
mm
DNP
5"
5"
Inch
L1
55.5
55.5
mm
L2
370
370
mm
L3
151
151
mm
L4
128
128
mm
TEMPS
Temps manoeuvre (90°)
23
23
s
POIDS
9.1
9.1
kg
V
Vanne
Vanne fermée
Vanne ouverte
Vanne fermée
Vanne ouverte
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求