目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Béné Inox 452324-65
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
52 - Accessoires de tuyauterie
01 - Accessoires de tuyauterie filetés
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/52_accessoires_de_tuyauterie/01_accessoires_de_tuyauterie_filetes/5232.prj},{NB=bene_inox_452324-65},{REF=452324-65},{FORM=Gaz},{MAT=Inox 316},{DN=65},{D=82.5},{F=2\"1/2},{L=65},{POIDS=0.53},{NPTP=0.000},{NPTL=0.000},{NPTM=0.000},{NPTC=0.000},{DGAZ=75.180},{DXGAZ=72.230},{WEB=https://www.bene-inox.com}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 21
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 5232 - Coupling - DIN 2986 - Stainless steel 316
Bill of material
Béné Inox 452324-65
REF
Référence
452324-65
452324-65
FORM
Forme
Gaz
Gaz
MAT
Matière
Inox 316
DN
Diamètre nominal
65
65
mm
D
82.5
82.5
mm
F
2"1/2
2"1/2
Pouces
L
65
65
mm
POIDS
0.53
0.53
kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求